Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.740 | |
| A dimension MM | 171.200 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F00423-1616-S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0 | |
| Drop dimension MM | 6 | |
| End size 1 | -16 | -16 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 4.110 | |
| Hose cut off factor MM | 104.500 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.770 | |
| Inside diameter MM | 19.600 | |
| Product height in | 2.102 | |
| Product height mm | 53.401 | |
| Product length in | 6.913 | |
| Product length mm | 175.600 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.878 | |
| Product width mm | 47.701 | |
| Series | 1A/Z SERIES | 1A/Z Series |
