Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 9.810 | |
| A dimension MM | 249.174 | |
| Angle shape | 180 DEGREE | 180 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F00435-2016-S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 5.905 | |
| Drop dimension MM | 149.99 | |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Hose size | -16 | -16 |
| Product material | CARBON STEEL | Carbon steel |
| Series | 1W | 1W |