Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.830 | |
| A dimension MM | 46.600 | |
| Angle shape | 110 DEGREE | 110 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F00522-0404-S | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.930 | |
| Drop dimension MM | 23.70 | |
| End connection hex size IN | 0.688 | |
| End connection hex size MM | 17.000 | |
| End connection torque | 18-20 LB-FT(24-27 NM) | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -4 | -4 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.910 | |
| Hose cut off factor MM | 23.200 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.160 | |
| Inside diameter MM | 4.200 | |
| Product height in | 0.930 | |
| Product height mm | 23.622 | |
| Product length in | 1.830 | |
| Product length mm | 46.482 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.687 | |
| Product width mm | 17.450 | |
| Series | SPIRAL SINGLE SKIVE | Spiral Single Skive |
| Thread size 1 | 9/16-18 UNF | 9/16-18 UNF |