Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.220 | |
| A dimension MM | 107.300 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F00548-1616-S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.540 | |
| Drop dimension MM | 90.00 | |
| End size 1 | -16 | -16 |
| End type 1 | MALE STC CONNECTOR | Male STC connector |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.870 | |
| Hose cut off factor MM | 72.900 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.780 | |
| Inside diameter MM | 19.900 | |
| Product height in | 3.540 | |
| Product height mm | 89.916 | |
| Product length in | 4.220 | |
| Product length mm | 107.188 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.374 | |
| Product width mm | 34.900 | |
| Series | GLOBAL SKIVE | Global skive |