Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.200 | |
| A dimension MM | 208.400 | |
| Angle shape | 180 DEGREE | 180 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F00563-1616-S | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 5.910 | |
| Drop dimension MM | 150.11 | |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -16 | -16 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 5.580 | |
| Hose cut off factor MM | 141.732 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.770 | |
| Inside diameter MM | 19.558 | |
| Product height in | 5.910 | |
| Product height mm | 150.114 | |
| Product length in | 14.110 | |
| Product length mm | 358.400 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.870 | |
| Product width mm | 47.498 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |