Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.237 | |
| A dimension MM | 82.240 | |
| Angle shape | 118 DEGREE | 118 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F00583M1612-S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.688 | |
| Drop dimension MM | 68.28 | |
| End connection hex size IN | 1.614 | |
| End connection hex size MM | 41.000 | |
| End size 1 | -16 | -16 |
| End type 1 | BRAZE TYPE | Braze Type |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.048 | |
| Hose cut off factor MM | 52.040 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.606 | |
| Inside diameter MM | 15.400 | |
| Product height in | 2.688 | |
| Product height mm | 68.275 | |
| Product length in | 3.237 | |
| Product length mm | 82.220 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.614 | |
| Product width mm | 40.996 | |
| Series | SPIRAL SINGLE SKIVE | Spiral Single Skive |