Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.930 | |
| A dimension MM | 176.022 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F00612-1616-S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 6.930 | |
| Drop dimension MM | 176.02 | |
| End size 1 | -16 | -16 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 4.310 | |
| Hose cut off factor MM | 109.474 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.790 | |
| Inside diameter MM | 20.066 | |
| Product height in | 6.930 | |
| Product height mm | 176.022 | |
| Product length in | 6.930 | |
| Product length mm | 176.022 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.598 | |
| Product width mm | 40.600 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |