Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.360 | |
| A dimension MM | 187.100 | |
| Angle shape | 120 DEGREE | 120 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F00658-2424-S | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 7 | |
| Drop dimension MM | 170 | |
| End size 1 | -24 | -24 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.480 | |
| Hose cut off factor MM | 88.600 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.180 | |
| Inside diameter MM | 30.000 | |
| Product height in | 8.614 | |
| Product height mm | 218.801 | |
| Product length in | 7.366 | |
| Product length mm | 187.099 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.500 | |
| Product width mm | 63.500 | |
| Series | 1A/Z SERIES | 1A/Z Series |
