Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.945 | |
| A dimension MM | 201.800 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F01155-1620AB | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -16 | -16 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 5.854 | |
| Hose cut off factor MM | 148.700 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.420 | |
| Inside diameter MM | 36.068 | |
| Product height in | 1.875 | |
| Product height mm | 47.625 | |
| Product length in | 7.945 | |
| Product length mm | 201.800 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.875 | |
| Product width mm | 47.625 | |
| Series | 4S/6S | 4S/6S |