Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.060 | |
| A dimension MM | 128.600 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F01322A2420-S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 4.140 | |
| Drop dimension MM | 105.20 | |
| End connection hex size IN | 2.250 | |
| End connection hex size MM | 57.000 | |
| End connection torque | 150-165 LB-FT(204-224 NM) | 150-165 lb-ft(204-224 Nm) |
| End size 1 | -24 | -24 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.330 | |
| Hose cut off factor MM | 84.600 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.043 | |
| Inside diameter MM | 26.500 | |
| Product height in | 4.712 | |
| Product height mm | 119.685 | |
| Product length in | 5.060 | |
| Product length mm | 128.524 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.250 | |
| Product width mm | 57.150 | |
| Series | SPIRAL SINGLE SKIVE | Spiral Single Skive |
| Thread size 1 | 2-12 UN | 2-12 UN |