Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 11.340 | |
| A dimension MM | 288.000 | |
| Angle shape | 35 DEGREE | 35 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F01936-2020-S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.990 | |
| Drop dimension MM | 75.95 | |
| End size 1 | -20 | -20 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 8.390 | |
| Hose cut off factor MM | 213.106 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.020 | |
| Inside diameter MM | 25.908 | |
| Product height in | 2.990 | |
| Product height mm | 75.946 | |
| Product length in | 11.340 | |
| Product length mm | 288.036 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.071 | |
| Product width mm | 78.003 | |
| Series | 1W | 1W |