Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.181 | |
| A dimension MM | 29.997 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 1F10-08TZ | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.850 | |
| Inside diameter MM | 21.590 | |
| Product height in | 0.922 | |
| Product height mm | 23.419 | |
| Product length in | 1.181 | |
| Product length mm | 29.997 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.922 | |
| Product width mm | 23.419 | |
| Series | OTC | OTC |