Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.563 | |
| A dimension MM | 39.700 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F15-08TZ | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.941 | |
| Inside diameter MM | 23.900 | |
| Product height in | 1.220 | |
| Product height mm | 30.988 | |
| Product length in | 1.563 | |
| Product length mm | 39.700 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.220 | |
| Product width mm | 30.988 | |
| Series | 4T | 4T |
