Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.320 | |
| A dimension MM | 33.530 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F17-04-S | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -4 | -4 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.700 | |
| Inside diameter MM | 17.780 | |
| Product height in | 0.826 | |
| Product height mm | 20.980 | |
| Product length in | 1.320 | |
| Product length mm | 33.528 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.826 | |
| Product width mm | 20.980 |
