Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.429 | |
| A dimension MM | 36.300 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F21-10-S | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -10 | -10 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.803 | |
| Inside diameter MM | 20.400 | |
| Product height in | 1.201 | |
| Product height mm | 30.505 | |
| Product length in | 1.429 | |
| Product length mm | 36.297 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.201 | |
| Product width mm | 30.505 | |
| Series | FJ SERIES | FJ Series |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
