Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.161 | |
| A dimension MM | 80.289 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40000-2424-C | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -24 | -24 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.337 | |
| Hose cut off factor MM | 33.960 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.264 | |
| Inside diameter MM | 32.106 | |
| Product height in | 2.000 | |
| Product height mm | 50.800 | |
| Product length in | 3.161 | |
| Product length mm | 80.289 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 2.000 | |
| Product width mm | 50.800 | |
| Series | 1W | 1W |