Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.841 | |
| A dimension MM | 46.760 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.688 | |
| Backup hex size MM | 17.462 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40000A0506-S | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.688 | |
| End size 1 | -5 | -5 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.845 | |
| Hose cut off factor MM | 21.460 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.232 | |
| Inside diameter MM | 5.900 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | GLOBAL SKIVE | Global skive |
