Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.180 | |
| A dimension MM | 55.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.813 | |
| Backup hex size MM | 20.637 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40000A0808-S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.813 | |
| End size 1 | -8 | -8 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.016 | |
| Hose cut off factor MM | 25.800 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.382 | |
| Inside diameter MM | 9.700 | |
| Product height in | 0.813 | |
| Product height mm | 20.650 | |
| Product length in | 2.180 | |
| Product length mm | 55.372 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.813 | |
| Product width mm | 20.650 | |
| Series | GLOBAL SKIVE | Global skive |
