Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.120 | |
| A dimension MM | 53.848 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.810 | |
| Backup hex size MM | 21.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40000A1008TZ | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.810 | |
| End size 1 | -10 | -10 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 0.951 | |
| Hose cut off factor MM | 24.155 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.381 | |
| Inside diameter MM | 9.677 | |
| Product height in | 0.812 | |
| Product height mm | 20.625 | |
| Product length in | 2.120 | |
| Product length mm | 53.848 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.812 | |
| Series | 1A/Z SERIES | 1A/Z Series |
