Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.940 | |
| A dimension MM | 49.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40010A0404-C | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.551 | |
| End connection hex size MM | 14.000 | |
| End size 1 | -4 | -4 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.020 | |
| Hose cut off factor MM | 26.100 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.160 | |
| Inside diameter MM | 4.100 | |
| Product height in | 0.530 | |
| Product height mm | 13.490 | |
| Product length in | 1.949 | |
| Product length mm | 49.500 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.530 | |
| Product width mm | 13.490 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |