Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.910 | |
| A dimension MM | 73.914 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.125 | |
| Backup hex size MM | 29.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40010A1212-C | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.125 | |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.720 | |
| Hose cut off factor MM | 43.688 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.610 | |
| Inside diameter MM | 15.494 | |
| Product height in | 1.141 | |
| Product height mm | 28.981 | |
| Product length in | 2.910 | |
| Product length mm | 73.914 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 1.141 | |
| Product width mm | 28.981 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |