Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.320 | |
| A dimension MM | 33.640 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40014-0505AB | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -5 | -5 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.383 | |
| Hose cut off factor MM | 9.728 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.510 | |
| Inside diameter MM | 13.100 | |
| Product height in | 0.544 | |
| Product height mm | 13.830 | |
| Product length in | 1.324 | |
| Product length mm | 33.640 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.544 | |
| Product width mm | 13.830 | |
| Series | 1A/Z SERIES | 1A/Z Series |