Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.468 | |
| A dimension MM | 37.310 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40014-0804AB | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.547 | |
| Hose cut off factor MM | 13.910 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.165 | |
| Inside diameter MM | 4.200 | |
| Product height in | 0.670 | |
| Product height mm | 17.031 | |
| Product length in | 1.468 | |
| Product length mm | 37.287 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.670 | |
| Product width mm | 17.030 | |
| Series | GLOBAL SKIVE | Global skive |
