Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.074 | |
| A dimension MM | 78.100 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40017-20-03AB | |
| Compatible tube OD IN | 0.93 | |
| Compatible tube OD MM | 23.500 | |
| Drop dimension IN | 0.905 | |
| Drop dimension MM | 22.99 | |
| End size 1 | -20 | -20 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Inside diameter IN | 0.925 | |
| Inside diameter MM | 23.495 | |
| Product height in | 0.905 | |
| Product height mm | 22.987 | |
| Product length in | 3.074 | |
| Product length mm | 78.080 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.925 | |
| Product width mm | 23.495 |