Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.704 | |
| A dimension MM | 43.300 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 1F40031-0806AB | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.709 | |
| Hose cut off factor MM | 18.000 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.260 | |
| Inside diameter MM | 6.600 | |
| Product height in | 0.858 | |
| Product height mm | 21.781 | |
| Product length in | 1.705 | |
| Product length mm | 43.307 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.857 | |
| Product width mm | 21.780 | |
| Series | 4S/6S | 4S/6S |