Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.920 | |
| A dimension MM | 48.980 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 1F40031-1212AB | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.730 | |
| Hose cut off factor MM | 18.780 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.600 | |
| Inside diameter MM | 15.400 | |
| Product height in | 1.107 | |
| Product height mm | 28.130 | |
| Product length in | 1.928 | |
| Product length mm | 48.980 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.107 | |
| Product width mm | 28.130 | |
| Series | 1A/Z SERIES | 1A/Z Series |