Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.646 | |
| A dimension MM | 118.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40035-32-01AB | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.740 | |
| Drop dimension MM | 44.20 | |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.665 | |
| Inside diameter MM | 42.291 | |
| Product height in | 1.736 | |
| Product height mm | 44.094 | |
| Product length in | 4.646 | |
| Product length mm | 118.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.994 | |
| Product width mm | 50.648 | |
| Series | 1W | 1W |