Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.620 | |
| A dimension MM | 66.500 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40048-0806TW | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.150 | |
| Drop dimension MM | 29.20 | |
| End size 1 | -8 | -8 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | NICKEL PLATING | Nickel plating |
| Hose cut off factor IN | 1.610 | |
| Hose cut off factor MM | 40.800 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.260 | |
| Inside diameter MM | 6.700 | |
| Product height in | 1.150 | |
| Product height mm | 29.210 | |
| Product length in | 2.620 | |
| Product length mm | 66.548 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.150 | |
| Product width mm | 29.210 | |
| Series | GLOBAL SKIVE | Global skive |