Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.590 | |
| A dimension MM | 116.630 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40055-1012AB | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -10 | -10 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 3.400 | |
| Hose cut off factor MM | 86.430 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.610 | |
| Inside diameter MM | 15.600 | |
| Product height in | 1.120 | |
| Product height mm | 28.448 | |
| Product length in | 4.259 | |
| Product length mm | 108.179 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.120 | |
| Product width mm | 28.448 | |
| Series | GLOBAL SKIVE | Global skive |