Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40106-10 | |
| Inside diameter IN | 0.374 | |
| Inside diameter MM | 9.500 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.490 | |
| Outside diameter MM | 12.446 | |
| Product color finish | BLACK | Black |
| Product height in | 0.490 | |
| Product height mm | 12.446 | |
| Product length in | 0.059 | |
| Product length mm | 1.499 | |
| Product material | HYDROGENATED NBR | Hydrogenated nitrile butadiene rubber (HNBR) |
| Product width in | 0.490 | |
| Product width mm | 12.446 | |
| Thickness IN | 0.059 | |
| Thickness MM | 1.499 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789298997 |
