Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 9.100 | |
| A dimension MM | 231.200 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40118-1620AB | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End Type 1 | MALE STC CONNECTOR | Male STC connector |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 6.700 | |
| Hose cut off factor MM | 170.180 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.007 | |
| Inside diameter MM | 25.600 | |
| Product height in | 1.870 | |
| Product height mm | 47.498 | |
| Product length in | 9.100 | |
| Product length mm | 231.140 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.870 | |
| Product width mm | 47.498 | |
| Series | GLOBAL SKIVE | Global skive |