Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 12.476 | |
| A dimension MM | 316.900 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40124-2424AB | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -24 | -24 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 9.600 | |
| Hose cut off factor MM | 243.840 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.185 | |
| Inside diameter MM | 30.099 | |
| Product height in | 2.067 | |
| Product height mm | 52.502 | |
| Product length in | 12.476 | |
| Product length mm | 316.900 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.067 | |
| Product width mm | 52.502 | |
| Series | 1W | 1W |