Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.180 | |
| A dimension MM | 55.420 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40234-1212-S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.810 | |
| Drop dimension MM | 71.40 | |
| End size 1 | -12 | -12 |
| End Type 1 | MALE STC CONNECTOR | Male STC connector |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.000 | |
| Hose cut off factor MM | 25.400 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.610 | |
| Inside diameter MM | 15.600 | |
| Product height in | 2.810 | |
| Product height mm | 71.374 | |
| Product length in | 2.180 | |
| Product length mm | 55.372 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.020 | |
| Product width mm | 25.908 | |
| Series | GLOBAL SKIVE | Global skive |