Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.150 | |
| A dimension MM | 54.600 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 0.750 | |
| Backup hex size MM | 19.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40274-0404S | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.150 | |
| Drop dimension MM | 29.20 | |
| End connection hex size IN | 0.750 | |
| End size 1 | -4 | -4 |
| End Type 1 | FEMALE ORB PORT ISO 6149-1 | Female ORB port ISO 6149-1 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.230 | |
| Hose cut off factor MM | 31.242 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.160 | |
| Inside diameter MM | 4.300 | |
| Product height in | 1.150 | |
| Product height mm | 29.210 | |
| Product length in | 2.150 | |
| Product length mm | 54.610 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.550 | |
| Product width mm | 13.970 | |
| Series | GLOBAL SKIVE | Global skive |