Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.350 | |
| A dimension MM | 59.700 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40274-0606S | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE ORB PORT ISO 6149-1 | Female ORB port ISO 6149-1 |
| Hose size | -6 | -6 |
| Series | GLOBAL SKIVE | Global skive |