Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.720 | |
| A dimension MM | 43.600 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.563 | |
| Backup hex size MM | 14.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40306A0504-S | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.563 | |
| End size 1 | -5 | -5 |
| End Type 1 | FLARELESS TUBE ERMETO | Flareless Tube Ermeto |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.800 | |
| Hose cut off factor MM | 20.320 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.160 | |
| Inside diameter MM | 4.300 | |
| Product height in | 0.560 | |
| Product height mm | 14.224 | |
| Product length in | 1.720 | |
| Product length mm | 43.688 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.560 | |
| Product width mm | 14.224 | |
| Series | GLOBAL SKIVE | Global skive |