Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.630 | |
| A dimension MM | 168.580 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40449-2020AB | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 4.280 | |
| Hose cut off factor MM | 108.712 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.990 | |
| Inside diameter MM | 25.300 | |
| Product height in | 1.590 | |
| Product height mm | 40.386 | |
| Product length in | 6.630 | |
| Product length mm | 168.402 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.590 | |
| Product width mm | 40.386 | |
| Series | SPIRAL SINGLE SKIVE | Spiral Single Skive |