Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.850 | |
| A dimension MM | 199.600 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 1F40459-2424-B-SMW | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 218-240 LB-FT(296-325 NM) | 218-240 lb-ft(296-325 Nm) |
| End size 1 | -24 | -24 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 4.390 | |
| Hose cut off factor MM | 111.500 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 0.220 | |
| Inside diameter MM | 31.200 | |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 7.850 | |
| Product length mm | 199.390 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.500 | |
| Product width mm | 63.500 | |
| Series | SPIRAL SINGLE SKIVE | Spiral Single Skive |