Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.290 | |
| A dimension MM | 185.166 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40460-2020AB.PX | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -20 | -20 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 4.310 | |
| Hose cut off factor MM | 109.474 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.003 | |
| Inside diameter MM | 25.476 | |
| Product height in | 2.634 | |
| Product height mm | 66.900 | |
| Product length in | 7.440 | |
| Product length mm | 188.976 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.634 | |
| Product width mm | 66.900 | |
| Series | 4S/6S | 4S/6S |