Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.380 | |
| A dimension MM | 162.100 | |
| Angle shape | STRAIGHT | Straight |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.500 | |
| End size 1 | -32 | -32 |
| End type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 2 IN | 2.500 | |
| Hex size 2 MM | 63.000 | |
| Hose cut off factor IN | 2.840 | |
| Hose cut off factor MM | 72.130 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.660 | |
| Inside diameter MM | 42.200 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | SPIRAL SINGLE SKIVE | Spiral Single Skive |
| Thread size 1 | 2-11 1/2 NPTF | 2-11 1/2 NPTF |