Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.195 | |
| A dimension MM | 106.550 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.688 | |
| Backup hex size MM | 42.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40465A2016-S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.688 | |
| End connection torque | 127-133 LB-FT(173-182 NM) | 127-133 lb-ft(173-182 Nm) |
| End size 1 | -20 | -20 |
| End Type 1 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.362 | |
| Hose cut off factor MM | 59.990 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.760 | |
| Inside diameter MM | 19.300 | |
| Product height in | 1.680 | |
| Product height mm | 42.672 | |
| Product length in | 4.190 | |
| Product length mm | 106.426 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.680 | |
| Product width mm | 42.672 | |
| Series | SPIRAL SINGLE SKIVE | Spiral Single Skive |
| Thread size 1 | 1 5/8-12 UN | 1 5/8-12 UN |