Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.712 | |
| A dimension MM | 195.890 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 1F40466-1216AB | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE ORFS NON-SLIDEBACK | Female ORFS non-slideback |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 5.879 | |
| Hose cut off factor MM | 149.326 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.760 | |
| Inside diameter MM | 19.300 | |
| Product height in | 1.063 | |
| Product height mm | 27.000 | |
| Product length in | 7.712 | |
| Product length mm | 195.885 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.063 | |
| Product width mm | 27.000 | |
| Series | SPIRAL SINGLE SKIVE | Spiral Single Skive |