Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.606 | |
| A dimension MM | 218.590 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40466-1612AB | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE ORFS NON-SLIDEBACK | Female ORFS non-slideback |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 6.947 | |
| Hose cut off factor MM | 176.453 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.563 | |
| Inside diameter MM | 14.300 | |
| Product height in | 1.343 | |
| Product height mm | 34.112 | |
| Product length in | 8.606 | |
| Product length mm | 218.592 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.343 | |
| Product width mm | 34.112 | |
| Series | SPIRAL SINGLE SKIVE | Spiral Single Skive |