Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 13.019 | |
| A dimension MM | 330.700 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 1F40466-2424AB | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -24 | -24 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 9.554 | |
| Hose cut off factor MM | 242.670 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.228 | |
| Inside diameter MM | 31.200 | |
| Product height in | 1.907 | |
| Product height mm | 48.438 | |
| Product length in | 13.020 | |
| Product length mm | 330.700 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.907 | |
| Product width mm | 48.438 | |
| Series | SPIRAL SINGLE SKIVE | Spiral Single Skive |