Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 14.260 | |
| A dimension MM | 362.380 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 1F40501-3232AB | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -32 | -32 |
| End Type 1 | FLANGE CATERPILLAR | Flange Caterpillar |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 10.720 | |
| Hose cut off factor MM | 272.280 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.660 | |
| Inside diameter MM | 42.200 | |
| Product height in | 3.120 | |
| Product height mm | 79.248 | |
| Product length in | 14.267 | |
| Product length mm | 362.380 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.120 | |
| Product width mm | 79.248 | |
| Series | SPIRAL SINGLE SKIVE | Spiral Single Skive |