Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.630 | |
| A dimension MM | 143.100 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 1F40513-2432AB | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -24 | -24 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 2.090 | |
| Hose cut off factor MM | 53.080 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.660 | |
| Inside diameter MM | 42.200 | |
| Product height in | 2.830 | |
| Product height mm | 71.882 | |
| Product length in | 5.630 | |
| Product length mm | 143.002 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.830 | |
| Product width mm | 71.882 | |
| Series | SPIRAL SINGLE SKIVE | Spiral Single Skive |