Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.776 | |
| A dimension MM | 95.910 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40557-0806-C | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | PHOSPHATE COATING | Phosphate coating |
| Hose cut off factor IN | 2.779 | |
| Hose cut off factor MM | 70.587 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.260 | |
| Inside diameter MM | 6.604 | |
| Product height in | 0.815 | |
| Product height mm | 20.701 | |
| Product length in | 3.776 | |
| Product length mm | 95.910 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 0.815 | |
| Product width mm | 20.701 | |
| Series | 1W | 1W |