Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.691 | |
| A dimension MM | 68.350 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40605-1212-S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE JIS KAWASAKI, KOMATSU | Female JIS Kawasaki, Komatsu |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.031 | |
| Hose cut off factor MM | 26.200 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.551 | |
| Inside diameter MM | 14.000 | |
| Product height in | 0.943 | |
| Product height mm | 23.952 | |
| Product length in | 2.691 | |
| Product length mm | 68.351 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.943 | |
| Product width mm | 23.952 | |
| Series | 1A/Z SERIES | 1A/Z Series |