Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.272 | |
| A dimension MM | 83.110 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40611-2016-S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.898 | |
| Hose cut off factor MM | 48.210 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.819 | |
| Inside diameter MM | 20.800 | |
| Product height in | 1.594 | |
| Product height mm | 40.488 | |
| Product length in | 3.272 | |
| Product length mm | 83.109 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.594 | |
| Product width mm | 40.488 | |
| Series | 1A/Z SERIES | 1A/Z Series |