Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.180 | |
| A dimension MM | 131.572 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40747-1616-SX | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.060 | |
| Drop dimension MM | 26.92 | |
| End size 1 | -16 | -16 |
| End type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.350 | |
| Hose cut off factor MM | 85.090 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.750 | |
| Inside diameter MM | 19.050 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | 4S/6S | 4S/6S |
| Working pressure max bar | 345 | |
| Working pressure max psi | 5000 |